Adapter

Delta provides the total power management solution for notebook, communication and other external power source applications. As a long-term partner with many best-known brands in the world, Delta produces millions of adapters per year and constantly strides for high power, high efficiency, and compact size with new technology such as GaN. All models feature RoHS, REACH and WEEE recycling compliance.

ADH-65BR series

  1. Output Power

    65W
  2. Output Voltage

    12V
  3. Input Voltage

    90Vac ~ 264Vac
  4. AC Inlet Type

    C14
  5. Efficiency

    DOE(VI)
  6. Dimensions

    140*65*38.5
  7. Operating Temperature

    -10°C ~ 40°C
  8. Battery Charging Mode

    CC / CV
  9. Adapter Output Current

    1.161
Features & Hightlights
  • IEEE 802.3 af/at/bt compliant
  • 2kV LAN surge protection without external surge protector
  • DoE VI efficiency
  • Passive types available
Applications

Smart Devices,Broadband,Networking,Wireless Communications




Related Models

Model NameOutput PowerOutput VoltageInput VoltageAC Inlet TypeEfficiencyDimensions (mm)Operating Temperature
L W H
ADH-15AR series15W55V90Vac ~ 264VacC14DOE(VI)14045.530-10°C ~ 45°C
ADH-30AR series30W55V90Vac ~ 264VacC14DOE(VI)14045.530-10°C ~ 45°C
ADH-65BR series65W12V90Vac ~ 264VacC14DOE(VI)1406538.5-10°C ~ 40°C
ADH-100AR series90W56V90Vac ~ 264VacC14DOE(VI)1738039.8-10°C ~ 40°C
ADH-45AR series45W56V90Vac ~ 264VacC14DOE(VI)1406538.5-10°C ~ 40°C
ADH-65AR series65W12V90Vac ~ 264VacC14DOE(VI)1406538.5-10°C ~ 40°C
ADH-90AR series90W56V90Vac ~ 264VacC14DOE(VI)1738039.8-10°C ~ 40°C